産業とアプリケーション
- 品番
- 133310001
- カテゴリ
- Thin-Film Battery
Physical Specifications
- Battery Chemistry
- Zn - MnO2 - ZnCl2
- Bending Radius Minimum
- 25.00mm
- Circuits Loaded
- N/A
- Humidity Operating
- 20 to 90% RH
- Initial Capacity Minimum
- 90mAh at 1.2mA
- Length
- 60.00mm
- Net Weight
- 1.000/g
- Packaging Type
- Bag
- Temperature Range Operating
- -35° to +50°C
- Thickness
- 0.70mm
- Width
- 72.00mm
Electrical Specifications
- Initial Internal Resistance
- 25Ω
- Peak Current Maximum
- 18-20mA
- Voltage
- 1.5V Nominal
キーワード: 13331-0001, 0133310001
Compliance & Certifications
- Add1 Display Name
- GADSL/IMDS
- Add1 Status
- Not Relevant
- China RoHS Display Name
- China RoHS
- China RoHS Status
- Green Image per SJ/T 11365-2006
- Elv Display Name
- EU ELV
- Elv Status
- Not Relevant
- Hflh Display Name
- Low-Halogen Status
- Hflh Status
- Low-Halogen per IEC 61249-2-21
- Prop65 Display Name
- Prop65
- Prop65 Status
- Not Relevant
- Reach Display Name
- REACH SVHC
- Reach Status
- Not Contained per D(2022)9120-DC (17 Jan 2023)
- RoHS Display Name
- EU RoHS
- RoHS Status
- Compliant per EU 2015/863
- Cert Mark Documents
- {displayName=CE - Declaration of Conformity, fileName=CER_4000523756_00_000.pdf, subType=CE}