- 品番
- 1302264390
- カテゴリ
- Hose Reels
Physical Specifications
- Adjustable Guide Arm
- N/A
- Drum Lock
- N/A
- Duty
- General
- Hose Capacity
- N/A
- Hose Inner Diameter
- N/A
- Hose Length
- N/A
- Hose Outer Diameter
- N/A
- Hose Stop
- Yes
- Inlet Hose Fitting Npt
- N/A
- Material Hose
- N/A
- Material Housing
- N/A
- Material Seal
- N/A
- Mounting Style
- N/A
- Net Weight
- 51.020/g
- Packaging Type
- Bag
- Pressure Rating
- N/A
- Roller Guides
- N/A
キーワード: 130226-4390, 1302264390
Compliance & Certifications
- China RoHS Display Name
- China RoHS
- China RoHS Status
- Not Reviewed
- Elv Display Name
- EU ELV
- Elv Status
- Not Reviewed
- Hflh Display Name
- Low-Halogen Status
- Hflh Status
- Not Reviewed
- Reach Display Name
- REACH SVHC
- Reach Status
- Not Reviewed
- RoHS Display Name
- EU RoHS
- RoHS Status
- Not Reviewed