産業とアプリケーション
- 品番
- 1302110061
- カテゴリ
- Industrial Cable
Physical Specifications
- Cable Length
- 76.20m
- Circuits Loaded
- 5
- Color Cable Jacket
- Yellow
- Material Outer Jacket
- PVC
- Net Weight
- 20.411/g
- Outer Jacket Diameter
- 6.99mm
- Packaging Type
- Carton
- Temperature Range Operating
- -20° to +105°C
- Wire Cable Type
- PVC
- Wire Size Awg
- 20
Electrical Specifications
- Current Maximum Per Contact
- 4.0A
- Voltage Maximum
- 300V
キーワード: 130211-0061, 1302110061
Compliance & Certifications
- Add1 Display Name
- GADSL/IMDS
- Add1 Status
- Not Relevant
- China RoHS Display Name
- China RoHS
- China RoHS Status
- Green Image per SJ/T 11365-2006
- Elv Display Name
- EU ELV
- Elv Status
- Compliant per 2000/53/EC
- Hflh Display Name
- Low-Halogen Status
- Hflh Status
- Not Reviewed per IEC 61249-2-21
- Prop65 Display Name
- Prop65
- Prop65 Status
- Compliant per California Proposition 65
- Reach Display Name
- REACH SVHC
- Reach Status
- Not Reviewed per D(2025)7771-DC (04 Feb 2026)
- RoHS Display Name
- EU RoHS
- RoHS Status
- Compliant per EU 2015/863