産業とアプリケーション
- 品番
- 1301980118
- カテゴリ
- Wiring Devices
Physical Specifications
- Cord Type
- N/A
- Flange
- No
- Flip Lid
- Yes
- Gender
- Female
- Length
- 241.30mm (9.500")
- Lighted Connector
- No
- Locking Blade
- No
- Net Weight
- 14.150/kg
- Poles
- 3-pole/4-wire
- Receptacle Type
- Single
Electrical Specifications
- Current Maximum Per Contact
- 20.0A
- Gfci
- No
- Voltage Maximum
- 150V
キーワード: 130198-0118, 1301980118
Compliance & Certifications
- China RoHS Display Name
- China RoHS
- China RoHS Status
- Not Reviewed
- Elv Display Name
- EU ELV
- Elv Status
- Not Reviewed
- Hflh Display Name
- Low-Halogen Status
- Hflh Status
- Not Reviewed
- Reach Display Name
- REACH SVHC
- Reach Status
- Not Reviewed
- RoHS Display Name
- EU RoHS
- RoHS Status
- Not Reviewed