産業とアプリケーション
- 品番
- 1301580012
- カテゴリ
- Hose Reels
Physical Specifications
- Adjustable Guide Arm
- Yes - 8 Position
- Drum Lock
- Ratchet
- Duty
- Industrial
- Hose Capacity
- 7.62m (25.0')
- Hose Inner Diameter
- N/A
- Hose Length
- N/A
- Hose Outer Diameter
- N/A
- Hose Stop
- Yes
- Inlet Hose Fitting Npt
- 9.53mm (3/8")
- Material Hose
- N/A
- Material Housing
- Steel
- Material Seal
- Nitrile
- Mounting Style
- Rigid
- Packaging Type
- Carton
- Pressure Rating
- High (4000PSI)
- Roller Guides
- 6
キーワード: 130158-0012, 1301580012
Compliance & Certifications
- Add1 Display Name
- GADSL/IMDS
- Add1 Status
- Product not active
- China RoHS Display Name
- China RoHS
- China RoHS Status
- Product not active
- Elv Display Name
- EU ELV
- Elv Status
- Product not active
- Hflh Display Name
- Low-Halogen Status
- Hflh Status
- Product not active
- Prop65 Display Name
- Prop65
- Prop65 Status
- Product not active
- Reach Display Name
- REACH SVHC
- Reach Status
- Product not active
- RoHS Display Name
- EU RoHS
- RoHS Status
- Product not active