産業とアプリケーション
Safeway
- 品番
- 1301500178
- カテゴリ
- Wiring Devices
30 Amp Safeway Pin and Sleeve Receptacle with Flip Lid, 3 Pole/4 Wire, 3ø 250V, Blue
Physical Specifications
- cordType
- N/A
- flange
- Yes
- flipLid
- Yes
- gender
- Female
- length
- N/A
- lightedConnector
- No
- lockingBlade
- No
- poles
- 3-pole/4-wire
- receptacleType
- Single
Electrical Specifications
- currentMaximumPerContact
- 30.0A
- gfci
- No
- voltageMaximum
- 3Ø 250V
キーワード: 130150-0178, 1301500178
Compliance & Certifications
- chinaRoHsDisplayName
- China RoHS
- chinaRoHsStatus
- Not Reviewed
- elvDisplayName
- EU ELV
- elvStatus
- Not Reviewed
- hflhDisplayName
- Low-Halogen Status
- hflhStatus
- Not Reviewed
- reachDisplayName
- REACH SVHC
- reachStatus
- Not Reviewed
- roHsDisplayName
- EU RoHS
- roHsStatus
- Not Reviewed