- 品番
- 1301430013
- カテゴリ
- Wiring Devices
Physical Specifications
- Cord Type
- 16/3 SOOW
- Flange
- No
- Flip Lid
- No
- Gender
- Male-Female
- Length
- 30.48m (100.0')
- Lighted Connector
- No
- Locking Blade
- No
- Net Weight
- 999.000/kg
- Poles
- 2-pole/2-wire
- Receptacle Type
- N/A
Electrical Specifications
- Current Maximum Per Contact
- 15.0A
- Gfci
- No
- Voltage Maximum
- 250V
キーワード: 130143-0013, 1301430013
Compliance & Certifications
- China RoHS Display Name
- China RoHS
- China RoHS Status
- Not Reviewed
- Elv Display Name
- EU ELV
- Elv Status
- Not Reviewed
- Hflh Display Name
- Low-Halogen Status
- Hflh Status
- Not Reviewed
- Reach Display Name
- REACH SVHC
- Reach Status
- Not Reviewed
- RoHS Display Name
- EU RoHS
- RoHS Status
- Not Reviewed