産業とアプリケーション
- 品番
- 1301350174
- カテゴリ
- Power Distribution
Physical Specifications
- Cord Diameter
- 13.59mm (.535")
- Cord Grip Body Size
- F3 3/4"
- Cord Length
- 1.83m (6.0')
- Cord Type
- 14/3 SOOW
- Feed Thru
- No
- Flip Lid
- Yes
- Material Housing
- Rubber
- Mounting Style
- Portable
- Number Of Receptacles
- 12
- Packaging Type
- Carton
- Receptacle Type
- Single
Electrical Specifications
- Current Maximum Per Contact
- 15.0A
- Gfci
- No
- Gfci Reset
- N/A
- Ground Continuity Monitor
- No
- Open Neutral Relay
- N/A
- Voltage Maximum
- 125V
キーワード: 130135-0174, 1301350174
Compliance & Certifications
- China RoHS Display Name
- China RoHS
- China RoHS Status
- Not Reviewed
- Elv Display Name
- EU ELV
- Elv Status
- Not Reviewed
- Hflh Display Name
- Low-Halogen Status
- Hflh Status
- Not Reviewed
- Reach Display Name
- REACH SVHC
- Reach Status
- Not Reviewed
- RoHS Display Name
- EU RoHS
- RoHS Status
- Not Reviewed