産業とアプリケーション
- 品番
- 1301260219
- カテゴリ
- Push Button Products
Physical Specifications
- Cord Diameter
- 14.27-20.63mm (.562-.812")
- Cord Grip Body Size
- F3 3/4"
- Emergency Stop
- No
- Material Body
- Rubber
- Material Cord Grip Nut
- Metal
- Number Of Buttons
- 6
- Number Of Speeds
- Two
- Packaging Type
- Carton
Electrical Specifications
- Voltage Maximum
- 250V
キーワード: 130126-0219, 1301260219
Compliance & Certifications
- China RoHS Display Name
- China RoHS
- China RoHS Status
- Not Reviewed
- Elv Display Name
- EU ELV
- Elv Status
- Not Reviewed
- Hflh Display Name
- Low-Halogen Status
- Hflh Status
- Not Reviewed
- Reach Display Name
- REACH SVHC
- Reach Status
- Not Reviewed
- RoHS Display Name
- EU RoHS
- RoHS Status
- Not Reviewed