- 品番
- 1301260016
- カテゴリ
- Push Button Products
Physical Specifications
- Cord Diameter
- 9.53-20.63mm (.375-.812")
- Cord Grip Body Size
- F3 3/4"
- Emergency Stop
- No
- Material Body
- Polycarbonate
- Material Cord Grip Nut
- Non-Metallic
- Packaging Type
- Carton
Electrical Specifications
- Voltage Maximum
- N/A
キーワード: 130126-0016, 1301260016
Compliance & Certifications
- China RoHS Display Name
- China RoHS
- China RoHS Status
- Not Reviewed
- Elv Display Name
- EU ELV
- Elv Status
- Not Reviewed
- Hflh Display Name
- Low-Halogen Status
- Hflh Status
- Not Reviewed
- Reach Display Name
- REACH SVHC
- Reach Status
- Not Reviewed
- RoHS Display Name
- EU RoHS
- RoHS Status
- Not Reviewed