- 品番
- 1301210004
- カテゴリ
- Festoons
Physical Specifications
- Cable Height Maximum
- 10.92mm (.430")
- Cable Width Maximum
- 36.83mm (1.450")
- Depth
- N/A
- Duty
- Medium
- Height
- N/A
- Knockout Diameter
- 63.50mm (2.500")
- Length
- N/A
- Material Metal
- N/A
- Material Resin
- Nylon
- Material Wheel
- Steel - Sealed Ball Bearing
- Packaging Type
- Individual Carton
- Saddle Radius
- N/A
- Thread Size
- Pg48
- Wire Cable Type
- Flat
キーワード: 130121-0004, 1301210004
Compliance & Certifications
- China RoHS Display Name
- China RoHS
- China RoHS Status
- Not Reviewed
- Elv Display Name
- EU ELV
- Elv Status
- Not Reviewed
- Hflh Display Name
- Low-Halogen Status
- Hflh Status
- Not Reviewed
- Reach Display Name
- REACH SVHC
- Reach Status
- Not Reviewed
- RoHS Display Name
- EU RoHS
- RoHS Status
- Not Reviewed