産業とアプリケーション
- 品番
- 1301180043
- カテゴリ
- Festoons
Physical Specifications
- Cable Height Maximum
- 19.05mm (.750")
- Cable Width Maximum
- 98.00mm (3.858")
- Combined Cable Weight Max Car
- 22.68kg (50.0 lb)
- Depth
- 89.92mm (3.540")
- Duty
- Standard - 25kg per Car
- Height
- 144.78mm (5.700")
- Length
- 144.78mm (5.700")
- Material Coating
- Zinc
- Material Metal
- Galvanized Steel
- Number Of Cars
- 2
- Packaging Type
- Individual Carton
- Saddle Radius
- 156.46mm (6.160")
- Thread Size
- N/A
- Travel Speed Maximum
- 73.15 mpm (240 fpm)
- Wire Cable Type
- Flat
キーワード: 130118-0043, 1301180043
Compliance & Certifications
- Add1 Display Name
- GADSL/IMDS
- Add1 Status
- Not Relevant
- China RoHS Display Name
- China RoHS
- China RoHS Status
- Not Reviewed per SJ/T 11365-2006
- Elv Display Name
- EU ELV
- Elv Status
- Not Relevant
- Hflh Display Name
- Low-Halogen Status
- Hflh Status
- Not Reviewed per IEC 61249-2-21
- Prop65 Display Name
- Prop65
- Prop65 Status
- Not Reviewed per California Proposition 65
- Reach Display Name
- REACH SVHC
- Reach Status
- Not Reviewed per D(2025)7771-DC (04 Feb 2026)
- RoHS Display Name
- EU RoHS
- RoHS Status
- Not Reviewed per EU 2015/863