産業とアプリケーション
- 品番
- 1301180042
- カテゴリ
- Festoons
Physical Specifications
- Cable Height Maximum
- 31.75mm (1.250")
- Combined Cable Weight Max Car
- 24.95kg (55.0 lb)
- Depth
- 39.88mm (1.570")
- Duty
- Standard - 25kg per Car
- Height
- 144.78mm (5.700")
- Length
- 144.78mm (5.700")
- Material Coating
- Zinc
- Material Metal
- Galvanized Steel
- Number Of Cars
- 1
- Packaging Type
- Individual Carton
- Saddle Radius
- N/A
- Thread Size
- N/A
- Travel Speed Maximum
- 73.15 mpm (240 fpm)
- Wire Cable Type
- Round
キーワード: 130118-0042, 1301180042
Compliance & Certifications
- China RoHS Display Name
- China RoHS
- China RoHS Status
- Not Reviewed
- Elv Display Name
- EU ELV
- Elv Status
- Not Reviewed
- Hflh Display Name
- Low-Halogen Status
- Hflh Status
- Not Reviewed
- Reach Display Name
- REACH SVHC
- Reach Status
- Not Reviewed
- RoHS Display Name
- EU RoHS
- RoHS Status
- Not Reviewed