産業とアプリケーション
- 品番
- 1301170103
- カテゴリ
- Festoons
Physical Specifications
- Cable Height Maximum
- 25.40mm (1.000")
- Cable Width Maximum
- 59.00mm (2.320")
- Depth
- 120.00mm (4.724")
- Duty
- Standard - 15kg per Car
- Height
- 221.49mm (8.720")
- Length
- 599.95mm (23.620")
- Material Coating
- Zinc
- Material Metal
- Galvanized Steel
- Net Weight
- 999.990/kg
- Number Of Cars
- 2
- Packaging Type
- Individual Carton
- Saddle Radius
- N/A
- Thread Size
- N/A
- Wire Cable Type
- Flat
キーワード: 130117-0103, 1301170103
Compliance & Certifications
- China RoHS Display Name
- China RoHS
- China RoHS Status
- Not Reviewed
- Elv Display Name
- EU ELV
- Elv Status
- Not Reviewed
- Hflh Display Name
- Low-Halogen Status
- Hflh Status
- Not Reviewed
- Reach Display Name
- REACH SVHC
- Reach Status
- Not Reviewed
- RoHS Display Name
- EU RoHS
- RoHS Status
- Not Reviewed