産業とアプリケーション
- 品番
- 1301170048
- カテゴリ
- Festoons
Physical Specifications
- Depth
- 32.00mm (1.260")
- Duty
- Medium
- Height
- 32.00mm (1.260")
- Length
- 0.30m (11.81")
- Material Metal
- #16 Gauge,Galvanized Steel
- Material Resin
- Nylon
- Net Weight
- 2324.660/g
- Packaging Type
- Crate
- Saddle Radius
- N/A
- Thread Size
- N/A
- Travel Speed Maximum
- 79.25 mpm (260 fpm)
- Wire Cable Type
- N/A
キーワード: 130117-0048, 1301170048
Compliance & Certifications
- China RoHS Display Name
- China RoHS
- China RoHS Status
- Not Reviewed
- Elv Display Name
- EU ELV
- Elv Status
- Not Reviewed
- Hflh Display Name
- Low-Halogen Status
- Hflh Status
- Not Reviewed
- Reach Display Name
- REACH SVHC
- Reach Status
- Not Reviewed
- RoHS Display Name
- EU RoHS
- RoHS Status
- Not Reviewed