- 品番
- 1301160006
- カテゴリ
- Festoons
Physical Specifications
- Depth
- 32.00mm (1.260")
- Duty
- Light
- Height
- 35.56mm (1.400")
- Length
- 90.00mm (3.543")
- Material Coating
- Zinc
- Material Metal
- Galvanized Steel
- Packaging Type
- Individual Carton
- Saddle Radius
- N/A
- Thread Size
- N/A
- Wire Cable Type
- N/A
キーワード: 130116-0006, 1301160006
Compliance & Certifications
- Add1 Display Name
- GADSL/IMDS
- Add1 Status
- Not Relevant
- China RoHS Display Name
- China RoHS
- China RoHS Status
- Not Reviewed per SJ/T 11365-2006
- Elv Display Name
- EU ELV
- Elv Status
- Not Relevant
- Hflh Display Name
- Low-Halogen Status
- Hflh Status
- Not Reviewed per IEC 61249-2-21
- Prop65 Display Name
- Prop65
- Prop65 Status
- Not Reviewed per California Proposition 65
- Reach Display Name
- REACH SVHC
- Reach Status
- Not Reviewed per D(2025)7771-DC (04 Feb 2026)
- RoHS Display Name
- EU RoHS
- RoHS Status
- Not Reviewed per EU 2015/863