産業とアプリケーション
- 品番
- 1301140018
- カテゴリ
- Portable Lighting Accessories
Physical Specifications
- Bulb Type
- N/A
- Cord Length Primary
- N/A
- Cord Length Secondary
- N/A
- Depth
- 158.75mm (6.250")
- Duty
- Commercial
- Guard Included
- Yes
- Guard Type
- Steel
- Height
- 177.8mm (7.000")
- Lamp Type
- PAR38
- Length
- N/A
- Material Guard
- #8 Gauge Zinc-plated Steel
- Net Weight
- 308.896/g
- Outlet
- N/A
- Packaging Type
- Carton
Electrical Specifications
- Lamp Wattage Maximum
- N/A
- On Off Switch
- N/A
- Voltage Fixture Maximum
- N/A
キーワード: 130114-0018, 1301140018
Compliance & Certifications
- Add1 Display Name
- GADSL/IMDS
- Add1 Status
- Product not active
- China RoHS Display Name
- China RoHS
- China RoHS Status
- Product not active
- Elv Display Name
- EU ELV
- Elv Status
- Product not active
- Hflh Display Name
- Low-Halogen Status
- Hflh Status
- Product not active
- Prop65 Display Name
- Prop65
- Prop65 Status
- Product not active
- Reach Display Name
- REACH SVHC
- Reach Status
- Product not active
- RoHS Display Name
- EU RoHS
- RoHS Status
- Product not active