産業とアプリケーション
- 品番
- 1301120199
- カテゴリ
- Portable Lighting Accessories
Physical Specifications
- Bulb Type
- N/A
- Cord Length Primary
- 7.62m (25.0')
- Cord Length Secondary
- N/A
- Depth
- 282.00 (11.100")
- Duty
- Commercial
- Guard Included
- Yes
- Guard Type
- Steel
- Height
- 374.65mm (14.750")
- Lamp Type
- T-3 RSC
- Length
- 279.40mm (11.000")
- Material Guard
- #8 Gauge Zinc-plated Steel
- Mounting Style
- Stand
- Outlet
- None
- Packaging Type
- Carton
Electrical Specifications
- Lamp Wattage Maximum
- 1000W
- Lumens
- 21000
- On Off Switch
- No
- Voltage Fixture Maximum
- N/A
キーワード: 130112-0199, 1301120199
Compliance & Certifications
- China RoHS Display Name
- China RoHS
- China RoHS Status
- Not Reviewed
- Elv Display Name
- EU ELV
- Elv Status
- Not Reviewed
- Hflh Display Name
- Low-Halogen Status
- Hflh Status
- Not Reviewed
- Reach Display Name
- REACH SVHC
- Reach Status
- Not Reviewed
- RoHS Display Name
- EU RoHS
- RoHS Status
- Not Reviewed