産業とアプリケーション
- 品番
- 1301080083
- カテゴリ
- Lamps and Lights
Physical Specifications
- Bulb Type
- Fluorescent
- Cord Length Primary
- 15.24m (50.0')
- Cord Length Secondary
- N/A
- Cord Type Primary
- 18/3 SJTW
- Depth
- 58.40mm (2.300")
- Duty
- Industrial
- Guard Included
- No
- Guard Type
- N/A
- Height
- N/A
- Lamp Type
- F15/T8
- Length
- 411.73mm (16.210")
- Material Globe
- Butyrate
- Material Guard
- Nitrile Rubber 80 Shore A
- Mounting Style
- Hand Held
- Outlet
- None
- Packaging Type
- Carton
Electrical Specifications
- Lamp Wattage Maximum
- 15W
- Lumens
- 910
- On Off Switch
- Yes
- Voltage Fixture Maximum
- 120VAC 60 HZ
キーワード: 130108-0083, 1301080083
Compliance & Certifications
- China RoHS Display Name
- China RoHS
- China RoHS Status
- Not Reviewed
- Elv Display Name
- EU ELV
- Elv Status
- Not Reviewed
- Hflh Display Name
- Low-Halogen Status
- Hflh Status
- Not Reviewed
- Reach Display Name
- REACH SVHC
- Reach Status
- Not Reviewed
- RoHS Display Name
- EU RoHS
- RoHS Status
- Not Reviewed