産業とアプリケーション
- 品番
- 1301040040
- カテゴリ
- Lamps and Lights
Physical Specifications
- Bulb Type
- Incandescent
- Cord Length Primary
- 7.62m (25.0')
- Cord Length Secondary
- N/A
- Cord Type Primary
- 12/3 SOOW
- Depth
- N/A
- Duty
- Hazardous
- Guard Included
- Yes
- Guard Type
- Cast Aluminum
- Height
- N/A
- Lamp Type
- A21
- Length
- 19.81m (65.0')
- Material Globe
- Tempered Glass
- Material Guard
- Cast Aluminum
- Mounting Style
- Stringer
- Outlet
- None
- Packaging Type
- Carton
- Socket Construction
- Rubber Molded
Electrical Specifications
- Lamp Wattage Maximum
- 100W
- Lumens
- 1000
- On Off Switch
- No
- Voltage Fixture Maximum
- 120VAC 60 HZ
キーワード: 130104-0040, 1301040040
Compliance & Certifications
- China RoHS Display Name
- China RoHS
- China RoHS Status
- Not Reviewed
- Elv Display Name
- EU ELV
- Elv Status
- Not Reviewed
- Hflh Display Name
- Low-Halogen Status
- Hflh Status
- Not Reviewed
- Reach Display Name
- REACH SVHC
- Reach Status
- Not Reviewed
- RoHS Display Name
- EU RoHS
- RoHS Status
- Not Reviewed