産業とアプリケーション
- 品番
- 1300990079
- カテゴリ
- Cable Grips
Physical Specifications
- Approximate Break Strength
- 181.44kg (400 lbs)
- Bale Length
- N/A
- Body Style
- 90° Angle
- Cable Diameter
- 7.93-9.53mm (.312-.375")
- Color Grommet
- Gray
- Eye Type
- N/A
- Gender
- Male
- Material Body
- Nylon
- Material Grip
- Nylon
- Mesh Length
- 0.102m (4.00")
- Number Of Holes
- 1
- O Ring
- No
- Thread Size
- 1/2" NPT
キーワード: 130099-0079, 1300990079
Compliance & Certifications
- China RoHS Display Name
- China RoHS
- China RoHS Status
- Not Reviewed
- Elv Display Name
- EU ELV
- Elv Status
- Not Reviewed
- Hflh Display Name
- Low-Halogen Status
- Hflh Status
- Not Reviewed
- Reach Display Name
- REACH SVHC
- Reach Status
- Not Reviewed
- RoHS Display Name
- EU RoHS
- RoHS Status
- Not Reviewed