- 品番
- 1300970274
- カテゴリ
- Cable Grips
Physical Specifications
- Approximate Break Strength
- 453.59kg (1400 lbs)
- Bale Length
- N/A
- Body Style
- Straight
- Cable Diameter
- 50.80-62.23mm (2.000-2.450")
- Color Grommet
- N/A
- Eye Type
- N/A
- Gender
- Male
- Insulated
- Yes
- Material Body
- Zinc Plated Steel
- Material Grip
- Galvanized Steel
- Mesh Length
- 0.431m (1.41')
- Net Weight
- 491.240/g
- Number Of Holes
- N/A
- O Ring
- N/A
- Thread Size
- 2 1/2" NPT
キーワード: 130097-0274, 1300970274
Compliance & Certifications
- Add1 Display Name
- GADSL/IMDS
- Add1 Status
- Not Relevant
- China RoHS Display Name
- China RoHS
- China RoHS Status
- Green Image per SJ/T 11365-2006
- Elv Display Name
- EU ELV
- Elv Status
- Not Relevant
- Hflh Display Name
- Low-Halogen Status
- Hflh Status
- Not Low-Halogen per IEC 61249-2-21
- Prop65 Display Name
- Prop65
- Prop65 Status
- Compliant per California Proposition 65
- Reach Display Name
- REACH SVHC
- Reach Status
- Not Contained per D(2025)7771-DC (04 Feb 2026)
- RoHS Display Name
- EU RoHS
- RoHS Status
- Compliant per EU 2015/863