- 品番
- 1300950301
- カテゴリ
- Cable Grips
Physical Specifications
- Approximate Break Strength
- 2131.88kg (4700 lbs)
- Bale Length
- 0.127m (5.00")
- Body Style
- N/A
- Cable Diameter
- 16.26-22.10mm (.640-.870")
- Color Grommet
- N/A
- Eye Type
- Rotating
- Gender
- N/A
- Material Body
- Aluminum
- Material Grip
- Galvanized Steel
- Mesh Length
- 0.686m (27.00")
- Number Of Holes
- N/A
- O Ring
- N/A
- Thread Size
- N/A
キーワード: 130095-0301, 1300950301
Compliance & Certifications
- China RoHS Display Name
- China RoHS
- China RoHS Status
- Not Reviewed
- Elv Display Name
- EU ELV
- Elv Status
- Not Reviewed
- Hflh Display Name
- Low-Halogen Status
- Hflh Status
- Not Reviewed
- Reach Display Name
- REACH SVHC
- Reach Status
- Not Reviewed
- RoHS Display Name
- EU RoHS
- RoHS Status
- Not Reviewed