産業とアプリケーション
- 品番
- 1300940528
- カテゴリ
- Cable Grips
Physical Specifications
- Approximate Break Strength
- 362.87kg (800 lbs)
- Bale Length
- 0.203m (8.00")
- Body Style
- N/A
- Cable Diameter
- 17.53-22.35mm (.690-.880")
- Color Grommet
- N/A
- Eye Type
- Single
- Gender
- N/A
- Material Body
- Aluminum
- Material Grip
- Non-magnetic Tin Bronze Wire
- Mesh Length
- 0.152m (6.00")
- Net Weight
- 59.080/g
- Number Of Holes
- N/A
- O Ring
- N/A
- Thread Size
- N/A
キーワード: 130094-0528, 1300940528
Compliance & Certifications
- Add1 Display Name
- GADSL/IMDS
- Add1 Status
- Not Relevant
- China RoHS Display Name
- China RoHS
- China RoHS Status
- Not Reviewed per SJ/T 11365-2006
- Elv Display Name
- EU ELV
- Elv Status
- Not Relevant
- Hflh Display Name
- Low-Halogen Status
- Hflh Status
- Not Reviewed per IEC 61249-2-21
- Prop65 Display Name
- Prop65
- Prop65 Status
- Not Reviewed per California Proposition 65
- Reach Display Name
- REACH SVHC
- Reach Status
- Not Reviewed per D(2025)7771-DC (04 Feb 2026)
- RoHS Display Name
- EU RoHS
- RoHS Status
- Not Reviewed per EU 2015/863