産業とアプリケーション
- 品番
- 1300940212
- カテゴリ
- Cable Grips
Physical Specifications
- Approximate Break Strength
- 521.63kg (1150 lbs)
- Bale Length
- 0.102m (4.00")
- Body Style
- Straight
- Cable Diameter
- 15.88-19.05mm (.625-.750")
- Color Grommet
- N/A
- Eye Type
- Double
- Gender
- N/A
- Material Body
- N/A
- Material Grip
- Stainless Steel
- Mesh Length
- 0.279m (11.00")
- Net Weight
- 55.505/g
- Number Of Holes
- N/A
- O Ring
- No
- Thread Size
- N/A
キーワード: 130094-0212, 1300940212
Compliance & Certifications
- China RoHS Display Name
- China RoHS
- China RoHS Status
- Not Reviewed
- Elv Display Name
- EU ELV
- Elv Status
- Not Reviewed
- Hflh Display Name
- Low-Halogen Status
- Hflh Status
- Not Reviewed
- Reach Display Name
- REACH SVHC
- Reach Status
- Not Reviewed
- RoHS Display Name
- EU RoHS
- RoHS Status
- Not Reviewed