産業とアプリケーション
- 品番
- 1300920060
- カテゴリ
- Slip Rings
Physical Specifications
- Center Bore Diameter
- 22.23mm (.875")
- Mounting Style
- Horizontal,Vertical
- Number Of Conductors
- 12
- Packaging Type
- Carton
- Speed Rpm
- Intermittent 125 max.
- Temperature Range Operating
- -40° to +120°C
- Wire Size Awg
- 16
Electrical Specifications
- Current Maximum Per Contact
- 5.0A
- Voltage Maximum
- 600V
キーワード: 130092-0060, 1300920060
Compliance & Certifications
- China RoHS Display Name
- China RoHS
- China RoHS Status
- Not Reviewed
- Elv Display Name
- EU ELV
- Elv Status
- Not Reviewed
- Hflh Display Name
- Low-Halogen Status
- Hflh Status
- Not Reviewed
- Reach Display Name
- REACH SVHC
- Reach Status
- Not Reviewed
- RoHS Display Name
- EU RoHS
- RoHS Status
- Not Reviewed