- 品番
- 1300660156
- カテゴリ
- Industrial Connectors
Physical Specifications
- Coupling Type
- Internal Thread
- Gender
- Female
- Keyway
- Single
- Length
- 1.10m
- Material Component
- Black Annodized Aluminum
- Mounting Thread Size
- 1/2" NPT
- Net Weight
- 445.452/g
- Orientation
- Straight
- Panel Mount
- Back,Front
- Poles
- 4
- Temperature Range Operating
- 0° to +105°C
- Wire Cable Type
- N/A
- Wire Size Awg
- 10
Electrical Specifications
- Current Maximum Per Contact
- 25.0A
- Voltage Maximum
- 600V
キーワード: 130066-0156, 1300660156
Compliance & Certifications
- Add1 Display Name
- GADSL/IMDS
- Add1 Status
- Product not active
- China RoHS Display Name
- China RoHS
- China RoHS Status
- Product not active
- Elv Display Name
- EU ELV
- Elv Status
- Product not active
- Hflh Display Name
- Low-Halogen Status
- Hflh Status
- Product not active
- Prop65 Display Name
- Prop65
- Prop65 Status
- Product not active
- Reach Display Name
- REACH SVHC
- Reach Status
- Product not active
- RoHS Display Name
- EU RoHS
- RoHS Status
- Product not active