産業とアプリケーション
- 品番
- 1300660036
- カテゴリ
- Industrial Connectors
Physical Specifications
- Coupling Type
- Internal Thread
- Gender
- Female
- Keyway
- Single
- Length
- 1.0m
- Material Component
- Nickel-plated Zinc Die-Cast
- Mounting Thread Size
- 1/2" - 14 NPT
- Net Weight
- 132.448/g
- Orientation
- Straight
- Panel Mount
- Front
- Poles
- 3
- Temperature Range Operating
- -20° to +105°C
- Wire Cable Type
- UL 1015
- Wire Size Awg
- 14
Electrical Specifications
- Current Maximum Per Contact
- 15.0A
- Voltage Maximum
- 600V AC/DC
キーワード: 130066-0036, 1300660036
Compliance & Certifications
- Add1 Display Name
- GADSL/IMDS
- Add1 Status
- Not Relevant
- China RoHS Display Name
- China RoHS
- China RoHS Status
- 50 Image per SJ/T 11365-2006
- Elv Display Name
- EU ELV
- Elv Status
- Not Relevant
- Hflh Display Name
- Low-Halogen Status
- Hflh Status
- Not Low-Halogen per IEC 61249-2-21
- Prop65 Display Name
- Prop65
- Prop65 Status
- Duty-To-Declare per California Proposition 65
- Prop Risk Display Name
- PropRisk
- Prop Risk Status
- Cancer,Developmental toxicity,Reproductive toxicity
- Prop Sub Display Name
- PropSub
- Prop Sub Status
- Lead compounds
- Reach Display Name
- REACH SVHC
- Reach Status
- Contains Arsenic acid (H3AsO4), triethyl ester; 2,4-Dinitrotoluene; 1-Methyl-2-pyrrolidone; formamide; 4,4'-bis(dimethylamino)benzophenone; Tetra-Base; 1,2-bis(2-methoxyethoxy)ethane... per D(2024)4144-DC (27 June 2024)
- RoHS Display Name
- EU RoHS
- RoHS Status
- Compliant with Exemption 6(c) per EU 2015/863