- 品番
- 1300611116
- カテゴリ
- Industrial Cable Assemblies
Physical Specifications
- Cable Diameter
- 10.67mm (.420")
- Cable Length
- 18.0m (59.05')
- Color Cable Jacket
- Black
- Connector End A
- BradPower C-Size (1 1/8”–M29)
- Connector End B
- Pigtail
- Coupling Style
- Threaded
- Gender
- Male-Pigtail
- Keyway
- Tri-Key
- Led Indicator
- None
- Material Cable Jacket
- TPE
- Material Connector Body
- TPE
- Material Contact
- Copper Alloy
- Material Coupling Nut
- Nickel-plated Brass
- Material Plating Mating
- Gold
- Orientation
- Straight to Pigtail
- Poles
- 4
- Temperature Range Operating
- -20° to +90°C
- Wire Cable Type
- TC-ER
- Wire Size Awg
- 12
Electrical Specifications
- Current Maximum Per Contact
- 25.0A
- Voltage Maximum
- 600V
キーワード: 130061-1116, 1300611116
Compliance & Certifications
- China RoHS Display Name
- China RoHS
- China RoHS Status
- Not Reviewed
- Elv Display Name
- EU ELV
- Elv Status
- Not Reviewed
- Hflh Display Name
- Low-Halogen Status
- Hflh Status
- Not Reviewed
- Reach Display Name
- REACH SVHC
- Reach Status
- Not Reviewed
- RoHS Display Name
- EU RoHS
- RoHS Status
- Not Reviewed