- 品番
- 1300610030
- カテゴリ
- Industrial Cable Assemblies
Physical Specifications
- Cable Diameter
- 14.22mm (.560")
- Cable Length
- 2.0m (6.56')
- Color Cable Jacket
- Gray
- Connector End A
- BradPower A-Size (7/8”–M22)
- Connector End B
- Pigtail
- Coupling Style
- Threaded
- Gender
- Female-Pigtail
- Keyway
- Single
- Led Indicator
- None
- Material Cable Jacket
- PVC
- Material Connector Body
- TPE
- Material Contact
- Copper Alloy
- Material Coupling Nut
- Black Epoxy Coated Zinc
- Material Plating Mating
- Gold
- Net Weight
- 266.000/g
- Orientation
- Straight to Pigtail
- Poles
- 3
- Temperature Range Operating
- -20° to +90°C
- Wire Cable Type
- STOOW
- Wire Size Awg
- 14
Electrical Specifications
- Current Maximum Per Contact
- 15.0A
- Voltage Maximum
- 600V
キーワード: 130061-0030, 1300610030
Compliance & Certifications
- Add1 Display Name
- GADSL/IMDS
- Add1 Status
- Product not active
- China RoHS Display Name
- China RoHS
- China RoHS Status
- Product not active
- Elv Display Name
- EU ELV
- Elv Status
- Product not active
- Hflh Display Name
- Low-Halogen Status
- Hflh Status
- Product not active
- Prop65 Display Name
- Prop65
- Prop65 Status
- Product not active
- Reach Display Name
- REACH SVHC
- Reach Status
- Product not active
- RoHS Display Name
- EU RoHS
- RoHS Status
- Product not active
- Cert Mark Documents
- {displayName=UKCA - Declaration of Conformity, fileName=CER_4000463009_00_000.pdf, subType=UKCA},{displayName=CE - Declaration of Conformity, fileName=CER_4000463008_00_000.pdf, subType=CE}