- 品番
- 1300540024
- カテゴリ
- Industrial Connectors
Physical Specifications
- Coupling Type
- Push to Lock
- Gender
- Female-Male
- Keyway
- D-Coded
- Length
- 5.0m
- Material Component
- Nickel-plated Brass
- Mounting Thread Size
- PG9
- Net Weight
- 250.300/g
- Orientation
- Straight
- Panel Mount
- Back
- Poles
- 4
- Temperature Range Operating
- -25° to +80°C
- Wire Cable Type
- Unshielded PVC
- Wire Size Awg
- 24
Electrical Specifications
- Current Maximum Per Contact
- 0.5A
- Voltage Maximum
- 250V AC/DC
キーワード: 130054-0024, 1300540024
Compliance & Certifications
- Add1 Display Name
- GADSL/IMDS
- Add1 Status
- Product not active
- China RoHS Display Name
- China RoHS
- China RoHS Status
- Product not active
- Elv Display Name
- EU ELV
- Elv Status
- Product not active
- Hflh Display Name
- Low-Halogen Status
- Hflh Status
- Product not active
- Prop65 Display Name
- Prop65
- Prop65 Status
- Product not active
- Reach Display Name
- REACH SVHC
- Reach Status
- Product not active
- RoHS Display Name
- EU RoHS
- RoHS Status
- Product not active
- Cert Mark Documents
- {displayName=UKCA - Declaration of Conformity, fileName=CER_4000410298_00_000.pdf, subType=UKCA},{displayName=CE - Declaration of Conformity, fileName=CER_4000410038_00_000.pdf, subType=CE}