- 品番
- 1300180204
- カテゴリ
- Industrial Tees and Splitters
Physical Specifications
- Color Cable Jacket
- Yellow
- Drop Connector
- Mini-Change
- Drop Gender
- Male
- Keyway
- Single
- Led Indicator
- None
- Left Trunk Connector
- Mini-Change
- Left Trunk Gender
- Female
- Leg1 Length
- N/A
- Leg2 Length
- N/A
- Length
- 0.066m
- Material Cable Jacket
- N/A
- Material Connector Body
- PVC
- Material Coupling Nut
- Zinc Die-Cast
- Poles
- 2
- Right Trunk Connector
- N/A
- Right Trunk Gender
- N/A
- Temperature Range Operating
- -20° to +80°C
Electrical Specifications
- Current Maximum Per Contact
- 13.0A
- Voltage Maximum
- 600V AC/DC
キーワード: 130018-0204, 1300180204
Compliance & Certifications
- China RoHS Display Name
- China RoHS
- China RoHS Status
- Not Reviewed
- Elv Display Name
- EU ELV
- Elv Status
- Not Reviewed
- Hflh Display Name
- Low-Halogen Status
- Hflh Status
- Not Reviewed
- Reach Display Name
- REACH SVHC
- Reach Status
- Not Reviewed
- RoHS Display Name
- EU RoHS
- RoHS Status
- Not Reviewed