- 品番
- 1210350270
- カテゴリ
- Industrial Cable Assemblies
Physical Specifications
- Cable Diameter
- 5.72mm (.225")
- Cable Length
- 3.0m (9.84')
- Color Cable Jacket
- Black
- Connector End A
- Brad mPm DIN C - Micro 9.4mm
- Connector End B
- Micro-Change (M12)
- Coupling Style
- Threaded
- Gender
- Male-Male
- Keyway
- Single
- Led Indicator
- Yellow
- Material Cable Jacket
- PUR
- Material Connector Body
- Polypropylene
- Material Contact
- Copper Alloy
- Material Coupling Nut
- Nickel-plated Brass
- Material Plating Mating
- Gold
- Net Weight
- 254.000/g
- Orientation
- 90° to Straight
- Poles
- 5
- Temperature Range Operating
- -25° to +75°C
- Wire Cable Type
- PUR
- Wire Size Awg
- 20
Electrical Specifications
- Current Maximum Per Contact
- 1.5A
- Voltage Maximum
- 24V
キーワード: 121035-0270, 1210350270
Compliance & Certifications
- Add1 Display Name
- GADSL/IMDS
- Add1 Status
- Product not active
- China RoHS Display Name
- China RoHS
- China RoHS Status
- Product not active
- Elv Display Name
- EU ELV
- Elv Status
- Product not active
- Hflh Display Name
- Low-Halogen Status
- Hflh Status
- Product not active
- Prop65 Display Name
- Prop65
- Prop65 Status
- Product not active
- Reach Display Name
- REACH SVHC
- Reach Status
- Product not active
- RoHS Display Name
- EU RoHS
- RoHS Status
- Product not active