- 品番
- 1205000019
- カテゴリ
- Industrial Cable Assemblies
Physical Specifications
- Cable Diameter
- 7.80mm (.307")
- Cable Length
- 5.0m (16.40')
- Color Cable Jacket
- Black
- Connector End A
- Micro-Change (M12)
- Connector End B
- Pigtail
- Coupling Style
- Knurled Hexnut,Threaded
- Gender
- Male-Pigtail
- Keyway
- T-Coded
- Led Indicator
- None
- Material Cable Jacket
- TPU
- Material Connector Body
- TPU
- Material Contact
- Brass
- Material Coupling Nut
- Nickel-plated Brass
- Material Plating Mating
- Gold
- Orientation
- Straight to Pigtail
- Poles
- 4
- Temperature Range Operating
- -40° to +90°C
- Wire Cable Type
- UL 758
- Wire Size Awg
- 16
Electrical Specifications
- Current Maximum Per Contact
- 12.0A
- Voltage Maximum
- 63V DC
キーワード: 120500-0019, 1205000019
Compliance & Certifications
- China RoHS Display Name
- China RoHS
- China RoHS Status
- Not Reviewed
- Elv Display Name
- EU ELV
- Elv Status
- Not Reviewed
- Hflh Display Name
- Low-Halogen Status
- Hflh Status
- Not Reviewed
- Reach Display Name
- REACH SVHC
- Reach Status
- Not Reviewed
- RoHS Display Name
- EU RoHS
- RoHS Status
- Not Reviewed