産業とアプリケーション
- 品番
- 1202530452
- カテゴリ
- Inductive and Photoelectric Sensors
Physical Specifications
- Connection
- Connector (M12, 4-pin)
- Length
- 67mm
- Material Housing
- PA Glass-filled
- Material Sensing Face
- PA Glass-filled
- Mounting Style
- Non-embeddable
- Operating Distance
- 30mm
- Output
- NO/NC (antivalent)
- Sensor Housing Size
- 40 x 40mm
- Temperature Range Operating
- -25° to +85°C
Electrical Specifications
- Output
- NO/NC (antivalent)
- Polarity
- PNP
- Switching Frequency
- ≤ 100 Hz
キーワード: 120253-0452, 1202530452
Compliance & Certifications
- Add1 Display Name
- GADSL/IMDS
- Add1 Status
- Not Relevant
- China RoHS Display Name
- China RoHS
- China RoHS Status
- Green Image per SJ/T 11365-2006
- Elv Display Name
- EU ELV
- Elv Status
- Not Relevant
- Hflh Display Name
- Low-Halogen Status
- Hflh Status
- Not Reviewed per IEC 61249-2-21
- Prop65 Display Name
- Prop65
- Prop65 Status
- Compliant per California Proposition 65
- Reach Display Name
- REACH SVHC
- Reach Status
- Not Reviewed per D(2025)7771-DC (04 Feb 2026)
- RoHS Display Name
- EU RoHS
- RoHS Status
- Compliant per EU 2015/863
- Cert Mark Documents
- {displayName=UKCA - Declaration of Conformity, fileName=CER_4000410541_00_000.pdf, subType=UKCA},{displayName=CE - Declaration of Conformity, fileName=CER_4000410031_00_000.pdf, subType=CE}