産業とアプリケーション
- 品番
- 1202108036
- カテゴリ
- Industrial Cable
Physical Specifications
- Cable Length
- 200.0m
- Circuits Loaded
- 4
- Color Cable Jacket
- Gray
- Material Outer Jacket
- PUR
- Packaging Type
- Bag
- Temperature Range Operating
- -20° to +60°C
- Wire Cable Type
- PUR
- Wire Size Awg
- 22
Electrical Specifications
- Current Maximum Per Contact
- Contact Molex
- Voltage Maximum
- 60V AC
キーワード: 120210-8036, 1202108036
Compliance & Certifications
- China RoHS Display Name
- China RoHS
- China RoHS Status
- Not Reviewed
- Elv Display Name
- EU ELV
- Elv Status
- Not Reviewed
- Hflh Display Name
- Low-Halogen Status
- Hflh Status
- Not Reviewed
- Reach Display Name
- REACH SVHC
- Reach Status
- Not Reviewed
- RoHS Display Name
- EU RoHS
- RoHS Status
- Not Reviewed