産業とアプリケーション
- 品番
- 1200010719
- カテゴリ
- Industrial Cable Assemblies
Physical Specifications
- Cable Diameter
- 6.10mm (.240")
- Cable Length
- 1.0m (3.28')
- Color Cable Jacket
- Gray
- Connector End A
- Micro-Change (M12)
- Connector End B
- Pigtail
- Coupling Style
- Threaded
- Gender
- Female-Pigtail
- Keyway
- Single
- Led Indicator
- None
- Material Cable Jacket
- PVC
- Material Connector Body
- PVC
- Material Contact
- Copper Alloy
- Material Coupling Nut
- Teflon Nickel-plated Brass
- Material O Ring
- Viton
- Material Plating Mating
- Gold
- Net Weight
- 75.376/g
- Orientation
- 90° to Pigtail
- Poles
- 4
- Temperature Range Operating
- 0° to +75°C
- Wire Cable Type
- Unshielded PVC
- Wire Size Awg
- 20
Electrical Specifications
- Current Maximum Per Contact
- 4.0A
- Voltage Maximum
- 250V AC/DC
キーワード: 120001-0719, 1200010719
Compliance & Certifications
- Add1 Display Name
- GADSL/IMDS
- Add1 Status
- Product not active
- China RoHS Display Name
- China RoHS
- China RoHS Status
- Product not active
- Elv Display Name
- EU ELV
- Elv Status
- Product not active
- Hflh Display Name
- Low-Halogen Status
- Hflh Status
- Product not active
- Prop65 Display Name
- Prop65
- Prop65 Status
- Product not active
- Reach Display Name
- REACH SVHC
- Reach Status
- Product not active
- RoHS Display Name
- EU RoHS
- RoHS Status
- Product not active