産業とアプリケーション
- 品番
- 1120360027
- カテゴリ
- Industrial Ethernet Switches
Physical Specifications
- Ethernet Connector
- N/A
- Housing Width
- 158.00mm
- Mac Address
- 8192
- Mechanical Shock
- N/A
- Mounting Style
- DIN Rail,Panel Slots
- Packaging Type
- Carton
- Ports
- 18
- Power Input
- None
- Temperature Range Operating
- -40° to +75°C
- Uplink Connection
- N/A
- Vibration
- IEC 68-2-6
Electrical Specifications
- Current Maximum Output
- 0.5A
- Emc
- IEC 61326-1
- Supply Voltage
- 10-30V DC
キーワード: 112036-0027, 1120360027
Compliance & Certifications
- Add1 Display Name
- GADSL/IMDS
- Add1 Status
- Product not active
- China RoHS Display Name
- China RoHS
- China RoHS Status
- Product not active
- Elv Display Name
- EU ELV
- Elv Status
- Product not active
- Hflh Display Name
- Low-Halogen Status
- Hflh Status
- Product not active
- Prop65 Display Name
- Prop65
- Prop65 Status
- Product not active
- Reach Display Name
- REACH SVHC
- Reach Status
- Product not active
- RoHS Display Name
- EU RoHS
- RoHS Status
- Product not active