産業とアプリケーション
- 品番
- 1069200002
- カテゴリ
- Optical Fibers
Physical Specifications
- Cable Length
- 60.00mm
- Color Cable Jacket
- Clear
- Internal Diameter
- 1.50mm
- Material Outer Jacket
- Polyolefin
- Outer Diameter
- 2.60mm
- Packaging Type
- Bag
- Temperature Range Operating
- -55° to +105°C
- Wire Cable Type
- N/A
キーワード: 106920-0002, 1069200002
Compliance & Certifications
- Add1 Display Name
- GADSL/IMDS
- Add1 Status
- Not Relevant
- China RoHS Display Name
- China RoHS
- China RoHS Status
- Green Image per SJ/T 11365-2006
- Elv Display Name
- EU ELV
- Elv Status
- Not Relevant
- Hflh Display Name
- Low-Halogen Status
- Hflh Status
- Low-Halogen per IEC 61249-2-21
- Prop65 Display Name
- Prop65
- Prop65 Status
- Compliant per California Proposition 65
- Reach Display Name
- REACH SVHC
- Reach Status
- Not Contained per D(2025)7771-DC (04 Feb 2026)
- RoHS Display Name
- EU RoHS
- RoHS Status
- Compliant per EU 2015/863