産業とアプリケーション
- 品番
- 1068060047
- カテゴリ
- Optical Fibers
Physical Specifications
- Buffer Diameter
- 1300µm
- Cladding Type
- N/A
- Core Diameter
- 750µm
- Core Tolerance
- ± 30µm
- Glass Characteristic
- Hollow
- Glass Od Tolerance
- ± 25µm
- Glass Outer Diameter
- 950µm
- Internal Diameter
- 750µm
- Internal Diameter Tolerance
- ± 30µm
- Jacket Diameter
- 1300µm
- Jacket Tolerance
- ± 50µm
- Long Term Bend Radius
- Contact Molex
- Material Buffer
- Tefzel
- Material Glass
- Synthetic Fused Silica
- Material Jacket
- Tefzel
- Net Weight
- 2.217/g
- Packaging Type
- Bag
- Proof Tested Minimum100 Kpsi
- 100% for Strength
- Short Term Bend Radius
- Contact Molex
- Temperature Range Operating
- 0° to +50°C
- Wavelength Range
- 2.5µm - 6µm (NIR - MIR)
- Wire Cable Type
- Silica Optical Fiber
キーワード: 106806-0047, 1068060047
Compliance & Certifications
- Add1 Display Name
- GADSL/IMDS
- Add1 Status
- Not Relevant
- China RoHS Display Name
- China RoHS
- China RoHS Status
- Green Image per SJ/T 11365-2006
- Elv Display Name
- EU ELV
- Elv Status
- Not Relevant
- Hflh Display Name
- Low-Halogen Status
- Hflh Status
- Low-Halogen per IEC 61249-2-21
- Prop65 Display Name
- Prop65
- Prop65 Status
- Not Reviewed per California Proposition 65
- Reach Display Name
- REACH SVHC
- Reach Status
- Not Contained per D(2025)4165-DC (25 June 2025)
- RoHS Display Name
- EU RoHS
- RoHS Status
- Compliant per EU 2015/863