産業とアプリケーション
- 品番
- 1064060000
- カテゴリ
- Optical Flex Circuits
Physical Specifications
- Boot Type
- N/A
- Cable Length
- VARIABLE
- Cable Size
- 50/125µm
- Fiber Core Cladding
- 50/125µm
- Net Weight
- 6.000/g
- Single Ended
- No
- Wire Cable Type
- Ribbon Cable
キーワード: 106406-0000, 1064060000
Compliance & Certifications
- China RoHS Display Name
- China RoHS
- China RoHS Status
- Not Reviewed
- Elv Display Name
- EU ELV
- Elv Status
- Not Reviewed
- Hflh Display Name
- Low-Halogen Status
- Hflh Status
- Not Reviewed
- Reach Display Name
- REACH SVHC
- Reach Status
- Not Reviewed
- RoHS Display Name
- EU RoHS
- RoHS Status
- Not Reviewed