- 品番
- 1061052000
- カテゴリ
- Fiber Optic Backplanes
Physical Specifications
- Alignment Sleeve
- N/A
- Angled Physical Contact Apc
- Yes
- Color Resin
- Black
- Ferrule Material
- N/A
- Gender
- Female-Female
- Material Housing
- Polymer
- Mounting Style
- Screws
- Net Weight
- 10.212/g
- Orientation
- Straight
- Panel Mount
- With Flange
- Ports
- 4
- Shutter
- Internal
Electrical Specifications
- Shielded
- No
- Shield Type
- N/A
キーワード: 106105-2000, 1061052000
Compliance & Certifications
- Add1 Display Name
- GADSL/IMDS
- Add1 Status
- Not saleable
- China RoHS Display Name
- China RoHS
- China RoHS Status
- Green Image per SJ/T 11365-2006
- Elv Display Name
- EU ELV
- Elv Status
- Not saleable
- Hflh Display Name
- Low-Halogen Status
- Hflh Status
- Low-Halogen per IEC 61249-2-21
- Prop65 Display Name
- Prop65
- Prop65 Status
- Missing Compliance Data per California Proposition 65
- Reach Display Name
- REACH SVHC
- Reach Status
- Not Contained per D(2022)4187-DC (10 June 2022)
- RoHS Display Name
- EU RoHS
- RoHS Status
- Compliant per EU 2015/863