産業とアプリケーション
- 品番
- 1060230302
- カテゴリ
- Fiber Optic Connectors
Physical Specifications
- Angled Physical Contact Apc
- No
- Boot Color
- N/A
- Boot Type
- N/A
- Cable Size
- Bare Ribbon
- Color Resin
- Black
- Ferrule Hole Size
- N/A
- Ferrule Material
- Engineering Thermoplastic
- Gender
- Receptacle
- Material Housing
- Engineering Thermoplastic
- Mounting Style
- Screw Mount
- Net Weight
- 0.001/g
- Ports
- 1
- Wire Cable Type
- 16 Fiber OS2 Bare Ribbon
キーワード: 106023-0302, 1060230302
Compliance & Certifications
- China RoHS Display Name
- China RoHS
- China RoHS Status
- Not Reviewed
- Elv Display Name
- EU ELV
- Elv Status
- Not Reviewed
- Hflh Display Name
- Low-Halogen Status
- Hflh Status
- Not Reviewed
- Reach Display Name
- REACH SVHC
- Reach Status
- Not Reviewed
- RoHS Display Name
- EU RoHS
- RoHS Status
- Not Reviewed