産業とアプリケーション
- 品番
- 1042440631
- カテゴリ
- Memory / SIM Card Connectors
Physical Specifications
- Card Detection Switch
- Closed
- Card Entry Location
- Front
- Circuits Loaded
- 6
- Circuits Maximum
- 6.0
- Color Resin
- Black
- Durability Mating Cycles Max
- 5000
- Ejector Button Side
- Right
- Material Contact
- Copper Alloy
- Material Plating Mating
- Gold over Palladium Nickel
- Material Plating Termination
- Gold
- Material Resin
- Liquid Crystal Polymer (LCP)
- Material Shell
- Stainless Steel
- Net Weight
- 0.567/g
- Packaging Type
- Embossed Tape on Reel
- Pcb Retention
- Yes
- Pitch Mating Interface
- 1.10mm,2.54mm
- Temperature Range Operating
- -25° to +85°C
- Termination Interface Style
- Surface Mount
Electrical Specifications
- Current Maximum Per Contact
- 0.5A
- Voltage Maximum
- 10V AC (RMS)/DC
キーワード: 104244-0631, 1042440631
Compliance & Certifications
- Add1 Display Name
- GADSL/IMDS
- Add1 Status
- Not Relevant
- China RoHS Display Name
- China RoHS
- China RoHS Status
- Green Image per SJ/T 11365-2006
- Elv Display Name
- EU ELV
- Elv Status
- Compliant per 2000/53/EC
- Hflh Display Name
- Low-Halogen Status
- Hflh Status
- Product not active
- Prop65 Display Name
- Prop65
- Prop65 Status
- Compliant per California Proposition 65
- Reach Display Name
- REACH SVHC
- Reach Status
- Not Contained per D(2025)7771-DC (04 Feb 2026)
- RoHS Display Name
- EU RoHS
- RoHS Status
- Compliant per EU 2015/863