産業とアプリケーション
- 品番
- 1000157240
- カテゴリ
- High-Speed EMI Cages
Physical Specifications
- Emi Panel Bezel Mount
- Spring Fingers
- Light Pipes Per Port
- 0
- Material Metal
- Stainless Steel
- Net Weight
- 12.342/g
- Orientation
- Horizontal
- Packaging Type
- Tray
- Port Configuration
- 1x2
- Rear Legs
- 0
- Termination Interface Style
- Through Hole - Compliant Pin
- Thermal Height
- N/A
- Thermal Solutions
- Closed Top
Electrical Specifications
- Data Rate
- 28.0 Gbps
キーワード: 100015-7240, 1000157240
Compliance & Certifications
- Add1 Display Name
- GADSL/IMDS
- Add1 Status
- Not Relevant
- China RoHS Display Name
- China RoHS
- China RoHS Status
- Green Image per SJ/T 11365-2006
- Elv Display Name
- EU ELV
- Elv Status
- Not Relevant
- Hflh Display Name
- Low-Halogen Status
- Hflh Status
- Low-Halogen per IEC 61249-2-21
- Prop65 Display Name
- Prop65
- Prop65 Status
- Compliant per California Proposition 65
- Reach Display Name
- REACH SVHC
- Reach Status
- Not Contained per D(2025)6375-DC (05 Nov 2025)
- RoHS Display Name
- EU RoHS
- RoHS Status
- Compliant per EU 2015/863