産業とアプリケーション
- 品番
- 0734120232
- カテゴリ
- RF Cable Assemblies
Physical Specifications
- Cable Length
- 65.00mm
- Gender
- Plug/Plug
- Material Metal
- Phosphor Bronze
- Material Plating Mating
- Gold
- Material Resin
- Liquid Crystal Polymer (LCP)
- Net Weight
- 0.400/g
- Packaging Type
- Bag
- Single Ended
- No
- Wire Cable Type
- 1.13mm Coaxial
Electrical Specifications
- Frequency
- 6 GHz
- Impedance
- 50Ω
キーワード: 73412-0232, 0734120232
Compliance & Certifications
- Add1 Display Name
- GADSL/IMDS
- Add1 Status
- Not Relevant
- China RoHS Display Name
- China RoHS
- China RoHS Status
- Green Image per SJ/T 11365-2006
- Elv Display Name
- EU ELV
- Elv Status
- Not Relevant
- Hflh Display Name
- Low-Halogen Status
- Hflh Status
- Low-Halogen per IEC 61249-2-21
- Prop65 Display Name
- Prop65
- Prop65 Status
- Compliant per California Proposition 65
- Reach Display Name
- REACH SVHC
- Reach Status
- Not Contained per D(2025)7771-DC (04 Feb 2026)
- RoHS Display Name
- EU RoHS
- RoHS Status
- Compliant per EU 2015/863