産業とアプリケーション
- 品番
- 0732390130
- カテゴリ
- RF Cable Assemblies
Physical Specifications
- Cable Length
- 304.80mm
- Gender
- Plug/Plug
- Material Metal
- Stainless Steel
- Material Plating Mating
- Passivated
- Material Resin
- Polyetherimide (PEI)
- Packaging Type
- Bag
- Single Ended
- No
- Wire Cable Type
- MXR 100
Electrical Specifications
- Frequency
- 26.5 GHz
- Impedance
- 50Ω
キーワード: 73239-0130, 0732390130
Compliance & Certifications
- China RoHS Display Name
- China RoHS
- China RoHS Status
- Not Reviewed
- Elv Display Name
- EU ELV
- Elv Status
- Not Reviewed
- Hflh Display Name
- Low-Halogen Status
- Hflh Status
- Not Reviewed
- Reach Display Name
- REACH SVHC
- Reach Status
- Not Reviewed
- RoHS Display Name
- EU RoHS
- RoHS Status
- Not Reviewed