- 品番
- 0510481500
- カテゴリ
- Connector Housings
Physical Specifications
- Circuits Loaded
- 15
- Color Resin
- Natural
- Entry Angle
- Vertical
- Glow Wire Capable
- No
- Lock To Mating Part
- No
- Material Plating Mating
- N/A
- Material Resin
- Nylon
- Net Weight
- 313.000/mg
- Number Of Rows
- 1.0
- Packaging Type
- Bag
- Pcb Retention
- Yes
- Pcb Thickness Recommended
- 1.60mm
- Pitch Mating Interface
- 2.00mm
- Pitch Termination Interface
- 2.00mm
- Polarized To Mating Part
- N/A
- Polarized To Pcb
- No
- Stackable
- No
- Temperature Range Operating
- -40° to +105°C
- Wire Cable Type
- Ribbon Cable
- Wire Insulation Diameter
- 1.60mm max.
- Wire Size Awg
- 26
Electrical Specifications
- Voltage Maximum
- N/A
キーワード: 51048-1500, 0510481500
Compliance & Certifications
- Add1 Display Name
- GADSL/IMDS
- Add1 Status
- Not Relevant
- China RoHS Display Name
- China RoHS
- China RoHS Status
- Green Image per SJ/T 11365-2006
- Elv Display Name
- EU ELV
- Elv Status
- Not Relevant
- Hflh Display Name
- Low-Halogen Status
- Hflh Status
- Low-Halogen per IEC 61249-2-21
- Prop65 Display Name
- Prop65
- Prop65 Status
- Compliant per California Proposition 65
- Reach Display Name
- REACH SVHC
- Reach Status
- Not Contained per D(2025)7771-DC (04 Feb 2026)
- RoHS Display Name
- EU RoHS
- RoHS Status
- Compliant per EU 2015/863