- 品番
- 0395300014
- カテゴリ
- Terminal Blocks and Barrier Strip
Physical Specifications
- Circuits Loaded
- 14
- Circuits Maximum
- 14.0
- Color Resin
- Black
- Entry Angle
- Vertical
- Lock To Mating Part
- Yes
- Net Weight
- 23.880/g
- Number Of Rows
- 1.0
- Orientation
- N/A
- Panel Mount
- No
- Pcb Retention
- N/A
- Pitch Mating Interface
- 5.08mm
- Pitch Termination Interface
- 5.08mm
- Polarized To Mating Part
- Yes
- Stackable
- No
- Temperature Range Operating
- -40° to +105°C
- Wire Size Awg
- 12,14,16,18,20,22,24,26
- Wire Size Mm
- 0.13-3.31
Electrical Specifications
- Current Maximum Per Contact
- 18.0A
- Voltage Maximum
- 300V
キーワード: 39530-0014, 0395300014
Compliance & Certifications
- Add1 Display Name
- GADSL/IMDS
- Add1 Status
- Not Relevant
- China RoHS Display Name
- China RoHS
- China RoHS Status
- 50 Image per SJ/T 11365-2006
- Elv Display Name
- EU ELV
- Elv Status
- Not Relevant
- Hflh Display Name
- Low-Halogen Status
- Hflh Status
- Low-Halogen per IEC 61249-2-21
- Prop65 Display Name
- Prop65
- Prop65 Status
- Duty-To-Declare per California Proposition 65
- Prop Risk Display Name
- PropRisk
- Prop Risk Status
- Cancer,Developmental toxicity,Reproductive toxicity
- Prop Sub Display Name
- PropSub
- Prop Sub Status
- Lead compounds
- Reach Display Name
- REACH SVHC
- Reach Status
- Contains Lead per D(2025)7771-DC (04 Feb 2026)
- RoHS Display Name
- EU RoHS
- RoHS Status
- Compliant with Exemption 6(c) per EU 2015/863