産業とアプリケーション
- 品番
- 0192670273
- カテゴリ
- Heat Shrink Tubing
Physical Specifications
- Color Resin
- Black
- Internal Diameter
- 19.05mm
- Length
- 30.48m
- Net Weight
- 12.700/g
- Packaging Type
- Reel
- Temperature Range Operating
- -55° to +135°C
キーワード: 19267-0273, 0192670273
Compliance & Certifications
- Add1 Display Name
- GADSL/IMDS
- Add1 Status
- Not Relevant
- China RoHS Display Name
- China RoHS
- China RoHS Status
- Green Image per SJ/T 11365-2006
- Elv Display Name
- EU ELV
- Elv Status
- Not Relevant
- Hflh Display Name
- Low-Halogen Status
- Hflh Status
- Not Low-Halogen per IEC 61249-2-21
- Prop65 Display Name
- Prop65
- Prop65 Status
- Compliant per California Proposition 65
- Reach Display Name
- REACH SVHC
- Reach Status
- Contains 1,1'-(Ethane-1,2-diyl)bis[pentabromobenzene] per D(2025)7771-DC (04 Feb 2026)
- RoHS Display Name
- EU RoHS
- RoHS Status
- Compliant per EU 2015/863